OM17068 Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
OM17068/GPS1502LUL(934071486598)
Not Available
No Information
Not Available
No Information
1.0

Quality

Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
OM17068/GPS1502LUL
(934071486598)
No
240
260
30
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
OM17068/GPS1502LUL
(934071486598)
854239

More about GPS1502L

The GPS1502L is a low noise amplifier for GNSS receiver applications and is available in a small plastic 6-pin extremely thin leadless package. The GPS1502L requires only one external matching inductor.

The GPS1502L adapts itself to the changing environment resulting from co-habitation of different radio systems in modern cellular handsets. It has been designed for low power consumption and optimal performance when jamming signals from co-existing cellular transmitters are present. At low jamming power levels, it delivers 17 dB gain at a noise figure of 0.6 dB and a supply current of 4.2 mA. During high jamming power levels, resulting, for example, from a cellular transmit burst, it temporarily increases its bias current to improve sensitivity.

The GPS1502L is optimized for 1164 MHz to 1299 MHz.

More