Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LPCXpresso board for LPC11C24 with CMSIS DAP probe
12NC: 935331155598
Details
Order
Normally ships in 1-2 business days.
Order from distributorsParameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | LPCXpresso board for LPC11C24 with CMSIS DAP probe |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
OM13093UL(935331155598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
OM13093UL (935331155598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
OM13093UL (935331155598) | 847330 |
Pioneered by NXP and Embedded Artists, the low-cost LPCXpresso target boards to get you up and running quickly with LPC microcontrollers. Designed for simple, rapid prototyping and evaluation, LPCXpresso development boards work with Eclipse/GNU-based tools from NXP and other common partner toolchains.
This LPCXpresso board is populated with the LPC11C24 to demonstrate and enable features of the LPC11Cxx devices that feature an on-board CAN transceiver. The LPCXpresso LPC11C24 combines the highly flexible peripheral set of the LPC11C24 and the low price point of the LPCXpresso board.
The board also includes an on-board, CMSIS-DAP compatible debug probe, as well as a connector for use with 3rd party debug probes.
The order code for this board is: OM13093