OM13092 Product Information|NXP

OM13092

Active

OM13092

Active

Buy Options

No items available

Operating Features

No information available

Environmental

No information available

Quality

No information available

Shipping

No information available

More about OM13092

This board is no longer in production. The replacement for this board is the OM13098

The LPCXpresso54608 board provides a powerful and flexible platform for easy evaluation of the LPC54600 family of microcontrollers. This board is an LPCXpresso V3 style, the latest generation of the original and highly successful LPCXpresso board family. These boards provide Arduino UNO compatible shield connectors with additional expansion ports around the Arduino footprint and also a PMod/host interface port. These boards feature an on-board LPC-Link2 debug probe based on the LPC4322 MCU for a performance debug experience over high speed USB, with easy firmware update options to support CMSIS-DSP or a special version of J-link OBD from SEGGER. The board can also be used with an external debug probe such as those from SEGGER and P&E

The LPC54000 series is fully supported by NXP’s MCUXpresso suite of free software and tools, which include an Eclipse-based IDE, configuration tools and extensive SDK drivers/examples available at https://mcuxpresso.nxp.com. MCUXpresso SDK includes project files for use with IDEs from lead partners Keil and IAR, and these IDEs are also fully supported by the MCUXpresso pin, clock and peripheral configuration tools.

The LPCXpresso54608 board includes an extensive set of connectors and on-board peripherals to enable full evaluation of the target MCU and development of highly functional prototypes. The on-board peripherals are complemented by a set of drivers and examples in the MCUXpresso SDK.

More