Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Single W-CDMA RF LDMOS Wideband Integrated Power Amplifier, 728-960 MHz, 1.6 W Avg., 28 V
HQFN24: HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.8 mm pitch; 8 mm x 8 mm x 2.1 mm body
12NC: 935317147528
Details
Order
Parameter | Value |
---|---|
Frequency (Min) (MHz) | 865 |
Frequency (Max) (MHz) | 895 |
Parameter | Value |
---|---|
Supply Voltage (Typ) (V) | 28 |
Die Technology | LDMOS |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MW7IC915NT1(935317147528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 399.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MW7IC915NT1 (935317147528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MW7IC915NT1 (935317147528) | 854233 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MW7IC915NT1 (935317147528) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MW7IC915NT1 (935317147528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |