MW6S010GN Product Information|NXP

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
1500
Number of pins
2
Package Style
DFM
Amp Class
AB
Test Signal
2-TONE
Supply Voltage (Typ) (V)
28
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
2.85
P1dB (Typ) (dBm)
40
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
450, 1500
Efficiency (Typ) (%)
32
Frequency Band (Hz)
450000000, 1500000000
Intermodulation Distortion - IMD (Typ) (dBc)
-37
ParameterValue
Description
Lateral N-Channel Broadband RF Power MOSFET, 450-1500 MHz, 10 W, 28 V
fi(RF) [min] (MHz)
450
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
10 @ PEP
P1dB (Typ) (W)
10
Gain (Typ) (dB)
18
Power Gain (Typ) (dB) @ f (MHz)
18 @ 960
Frequency (Max) (MHz)
1500
Frequency (Min) (MHz)
450
Frequency (Min-Max) (GHz)
0.45000002 to 1.5
frange [max] (MHz)
1500
frange [min] (MHz)
450
Rth(j-a) (K/W)
2.85
Matching
unmatched
Modes of Operation
dual-tone modulation
Intermodulation Distortion - IM3 (Typ) (dBc)
-37

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MW6S010GNR1(935324159528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
548.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MW6S010GNR1
(935324159528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MW6S010GNR1
(935324159528)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MW6S010GNR1
(935324159528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MW6S010GNR1
(935324159528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MW6S010N

The MW6S010NR1 and MW6S010GNR1 are designed for Class A or Class AB base station applications with frequencies up to 1500 MHz. Suitable for analog and digital modulation and multicarrier amplifier applications.