SOT1731-1: FM2 Double-ended Flange Mount | NXP Semiconductors

SOT1731-1: FM2


Overview

FM2, plastic, flange mount package; 2 terminals; 6.1 mm x 9.65 mm x 2.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM2 flange mount double DFM 6.1 x 9.65 x 2.03 2 plastic
Manufacture Code Reference Codes Issue Date
98ASA99301D PDIP-G2(JEDEC 2017-06-11
Part Description Quick access
Wideband RF Power LDMOS Transistor, 1.8 - 2000 MHz, 25 W, 50 V
Airfast Wideband RF Power LDMOS Transistor, 764-941 MHz, 31 W, 13.6 V
Airfast Wideband RF Power LDMOS Transistor, 136-520 MHz, 31 W, 13.6 V
Lateral N-Channel Broadband RF Power MOSFET, 450-1500 MHz, 10 W, 28 V
Airfast RF Power LDMOS Transistor 400-2700 MHz, 2.5 W Avg., 28 V
GSM/GSM EDGE, SINGLE N-CDMA, 2 x W-CDMA Lateral N-Channel RF Power MOSFET, 1600-2200 MHz, 10 W, 28 V
Lateral N-Channel Broadband RF Power MOSFET, 450-1500 MHz, 10 W, 28 V
Wideband RF Power LDMOS Transistor, 1.8-2000 MHz, 25 W, 50 V
Airfast RF Power LDMOS Transistor, 1805-2690 MHz 1.5 W Avg., 28 V