MRFE6VP5150GN Product Information|NXP

Features


WIDEBAND RF POWER LDMOS TRANSISTORS, 1.8--600 MHz, 150 W CW, 50 V

Package


FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.02 mm x 17.53 mm x 2.59 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MRFE6VP5150GNR1(935320449528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e3
REACH SVHC
1634.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MRFE6VP5150GNR1
(935320449528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MRFE6VP5150GNR1
(935320449528)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MRFE6VP5150GNR1
(935320449528)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MRFE6VP5150N

These high ruggedness devices, MRFE6VP5150NR1 and MRFE6VP5150GNR1, are designed for use in high VSWR industrial (including laser and plasma exciters), broadcast (analog and digital), aerospace and radio/land mobile applications. They are unmatched input and output designs allowing wide frequency range utilization, between 1.8 and 600 MHz.