Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT1736-2 | FM4F | flange mount | double | DFM | 9.02 x 17.53 x 2.59 | 4 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA10578D | PDSO-F4(JEDEC | 2017-06-11 |
Part | Description | Quick access |
---|---|---|
MRFE6VP5300GN | WIDEBAND RF POWER LDMOS TRANSISTOR, 1.8--600 MHz, 300 W CW, 50 V | View parametrics |
MMRF1320N | WIDEBAND RF POWER LDMOS TRANSISTORS, 1.8--600 MHz, 150 W CW, 50 V | View parametrics |
AFT09MP055GN | Airfast Broadband RF Power LDMOS Transistor, 764-941 MHz, 55 W, 12.5 V | View parametrics |
MRFE6VP5150GN | WIDEBAND RF POWER LDMOS TRANSISTORS, 1.8--600 MHz, 150 W CW, 50 V | View parametrics |
MMRF1320GN | WIDEBAND RF POWER LDMOS TRANSISTORS, 1.8--600 MHz, 150 W CW, 50 V | View parametrics |
AFT05MP075GN | Airfast Broadband RF Power LDMOS Transistor, 136-520 MHz, 70 W, 12.5 V | View parametrics |