Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
CFM2F: CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 34.04 mm x 3.75 mm body
12NC: 935310167178
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 1215 |
Number of pins | 2 |
Package Style | CFM |
Amp Class | AB |
Test Signal | Pulse |
Supply Voltage (Typ) (V) | 50 |
Class | AB |
Die Technology | LDMOS |
Thermal Resistance (Spec) (℃/W) | 0.044 |
P1dB (Typ) (dBm) | 57 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 960, 1215 |
Efficiency (Typ) (%) | 62 |
Peak Power (Typ) (W) | 575 |
Frequency Band (Hz) | 960000000, 1215000000 |
Parameter | Value |
---|---|
Description | Pulsed Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 500 W, 50 V |
fi(RF) [min] (MHz) | 960 |
Output Power (Typ) (W) @ Intermodulation Level at Test Signal | 500 @ Peak |
P1dB (Typ) (W) | 500 |
Gain (Typ) (dB) | 19.7 |
Power Gain (Typ) (dB) @ f (MHz) | 19.7 @ 1030 |
Frequency (Max) (MHz) | 1215 |
Frequency (Min) (MHz) | 960 |
Frequency (Min-Max) (GHz) | 0.96000004 to 1.215 |
frange [max] (MHz) | 1215 |
frange [min] (MHz) | 960 |
Rth(j-a) (K/W) | 0.044 |
Matching | input and output impedance matching |
Modes of Operation | pulsed radio frequency signal |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MRF6V12500HR5(935310167178) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 6425.0 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MRF6V12500HR5 (935310167178) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF6V12500HR5 (935310167178) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF6V12500HR5 (935310167178) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |