SOT1792-1: CFM2F Ceramic Flange Mount | NXP Semiconductors

SOT1792-1: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 9.78 mm x 34.04 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 9.78 x 34.04 x 3.75 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASB15607 2017-06-11
Part Description Quick access
Pulsed Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 500 W, 50 V
Pulse Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 275 W, 50 V
Pulse Lateral N-Channel RF Power MOSFET, 1400 MHz, 330 W, 50 V
Pulse Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 500 W, 50 V
Pulsed Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 275 W, 50 V