Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SIL3: SIL3, plastic DIL-bent-SIL package, 3 terminals; 5.44 mm pitch; 15.92 mm x 20.96 mm x 5.07 mm body
12NC: 935369813174
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 250 |
Number of pins | 3 |
Package Style | DBS |
Amp Class | AB |
Test Signal | Pulse |
Supply Voltage (Typ) (V) | 50 |
Class | AB |
Die Technology | LDMOS |
Thermal Resistance (Spec) (℃/W) | 0.55 |
P1dB (Typ) (dBm) | 54.8 |
Security Status | COMPANY PUBLIC |
Frequency (Min-Max) (MHz) | 1.8, 250 |
Efficiency (Typ) (%) | 75.5 |
Frequency Band (Hz) | 1800000, 250000000 |
Parameter | Value |
---|---|
Description | RF Power LDMOS Transistor, 300 W CW over 1.8-250 MHz, 50 V |
fi(RF) [min] (MHz) | 1.8 |
P1dB (Typ) (W) | 300 |
Gain (Typ) (dB) | 20.4 |
Power Gain (Typ) (dB) @ f (MHz) | 20.4 @ 230 |
Frequency (Max) (MHz) | 250 |
Frequency (Min) (MHz) | 1.8 |
Frequency (Min-Max) (GHz) | 0.0018000001 to 0.25 |
frange [max] (MHz) | 250 |
frange [min] (MHz) | 1.8 |
Rth(j-a) (K/W) | 0.55 |
Matching | unmatched |
Modes of Operation | pulsed radio frequency signal |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MRF300AN(935369813174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 7358.057 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
MRF300AN (935369813174) | No | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MRF300AN (935369813174) | 854129 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MRF300AN (935369813174) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
These devices, MRF300AN and MRF300BN, are designed for use in HF and VHF communications, industrial, scientific and medical (ISM) and broadcast and aerospace applications. The devices are extremely rugged and exhibit high performance up to 250 MHz.