MRF1K50GN Product Information|NXP

Features


Wideband RF Power LDMOS Transistors, 1.8-500 MHz, 1500 W CW, 50 V

Package


FM4: FM4, plastic, flange mount package; 4 terminals; 9.96 mm x 32.26 mm x 3.81 mm body

Buy Options

Operating Features

ParameterValue
fi(RF) [max] (MHz)
500
Number of pins
4
Package Style
DFM
Amp Class
AB
Test Signal
Pulse
Supply Voltage (Typ) (V)
50
Class
AB
Die Technology
LDMOS
Thermal Resistance (Spec) (℃/W)
0.068
P1dB (Typ) (dBm)
61.8
Security Status
COMPANY PUBLIC
Frequency (Min-Max) (MHz)
1.8, 500
Efficiency (Typ) (%)
75.1
Frequency Band (Hz)
1800000, 500000000
ParameterValue
Description
Wideband RF Power LDMOS Transistors, 1.8-500 MHz, 1500 W CW, 50 V
fi(RF) [min] (MHz)
1.8
Output Power (Typ) (W) @ Intermodulation Level at Test Signal
1500 @ Peak
P1dB (Typ) (W)
1500
Gain (Typ) (dB)
23.4
Power Gain (Typ) (dB) @ f (MHz)
23.4 @ 230
Frequency (Max) (MHz)
500
Frequency (Min) (MHz)
1.8
Frequency (Min-Max) (GHz)
0.0018000001 to 0.5
frange [max] (MHz)
500
frange [min] (MHz)
1.8
Rth(j-a) (K/W)
0.068
Matching
unmatched
Modes of Operation
pulsed radio frequency signal

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MRF1K50GNR5(935316371578)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
5282.14

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MRF1K50GNR5
(935316371578)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MRF1K50GNR5
(935316371578)
854129
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MRF1K50GNR5
(935316371578)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MRF1K50GNR5
(935316371578)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MRF1K50N

These high ruggedness devices, MRF1K50N and MRF1K50GN, are designed for use in high VSWR industrial, scientific and medical applications, as well as radio and VHF TV broadcast, sub-GHz aerospace and mobile radio applications. Their unmatched input and output design allows for wide frequency range use from 1.8 to 500 MHz.