SOT1824-1: FM4 Double-ended Flange Mount | NXP Semiconductors

SOT1824-1: FM4


Overview

FM4, plastic, flange mount package; 4 terminals; 9.96 mm x 32.26 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM4 flange mount double DFM 9.96 x 32.26 x 3.81 4 plastic
Manufacture Code Reference Codes Issue Date
98ASA00818 2017-06-11
Part Description Quick access
Wideband RF Power LDMOS Transistor, 1800 W CW over 1.8-400 MHz, 65 V
Wideband RF Power LDMOS Transistor, 1.8-600 MHz, 1250 W CW, 50 V
Wideband RF Power LDMOS Transistors, 1.8-500 MHz, 1500 W CW, 50 V