Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture, 66MHz, Communications Processor, 0 to 95C
BGA256: BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body
12NC: 935309535557
Details
Order
Parameter | Value |
---|---|
Core Type | MPC8xx |
Operating Frequency [Max] (MHz) | 66 |
Core: Number of cores (SPEC) | 1 |
Parameter | Value |
---|---|
External Memory Supported | EPROM, SDRAM, SRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC875VR66(935309535557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1662.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC875VR66 (935309535557) | No | 3 | 245 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MPC875VR66 (935309535557) | 854231 | 5A002A1 | G145393 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MPC875VR66 (935309535557) | NOTICE | 2020-05-19 | 2020-11-19 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC875VR66 (935309535557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC875VR66 (935309535557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC875VR66 (935309535557) | 2019-11-18 | 2019-11-19 | 201911010DN | MPC866/859/852 and MPC885/880/875/870 Discontinuance |
MPC875VR66 (935309535557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
NXP Semiconductors's PowerQUICC® architecture containing a core built on Power Architecture technology provides an excellent combination of price, performance and functionality for networking and communications applications. With the introduction of the MPC885 Family, NXP® takes the price/performance benefits, features and functionality of PowerQUICC I communications processors to the next level. The advanced and feature-rich PowerQUICC I devices available, the MPC885 family of processors are engineered to deliver on-chip security, dual Fast Ethernet (MII and RMII) ports, USB, and bus speeds scaling to 80 MHz for higher system throughput.
The MPC885 Family includes the MPC870, MPC875, MPC880 and MPC885 processors. These highly integrated PowerQUICC devices are designed to deliver a versatile, single-chip communications processor and peripheral solution that can be used in a variety of controller applications, excelling particularly in communications and networking products. Ideal applications include low-end routers, VPN routers with integrated security features, home networking equipment, cost-effective WLAN access points and xDSL gateway boxes.