MPC866PVR100A Product Information|NXP

Buy Options

MPC866PVR100A

End of Life

12NC: 935316776557

Details

Order

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
100
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC866PVR100A(935316776557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
2094.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC866PVR100A
(935316776557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC866PVR100A
(935316776557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC866PVR100A
(935316776557)
NOTICE
2020-05-19
2020-11-19
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC866PVR100A
(935316776557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC866PVR100A
(935316776557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC866PVR100A
(935316776557)
2019-11-182019-11-19201911010DNMPC866/859/852 and MPC885/880/875/870 Discontinuance
MPC866PVR100A
(935316776557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC866

MPC866 PowerQUICC™ Family is a 0.18 micron version of the MPC862 PowerQUICC® Family and can operate up to 133 MHz on the MPC8xx core with a 66 MHz external bus. The MPC866 Family has a 1.8 V core and has a 3.3 V I/O operation with 5 V TTL compatibilty. The MPC866 Integrated Communications Controller Family is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. It particularly excels in both communications and networking systems.

The MPC866 Family is a a Power Architecture-based derivative of Our Quad Integrated Communications Controller (PowerQUICC). The CPU on the MPC866 is the MPC8xx core, a 32-bit microprocessor built on Power Architecture technology, incorporating memory management units (MMUs) and instruction and data caches. The MPC866P is the superset of this family of devices.