MPC853TVR100A Product Information|NXP

Buy Options

MPC853TVR100A

End of Life

12NC: 935324113557

Details

Order

Operating Features

ParameterValue
Core Type
MPC8xx
Operating Frequency [Max] (MHz)
100
Core: Number of cores (SPEC)
1
ParameterValue
External Memory Supported
EPROM, SRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC853TVR100A(935324113557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
1662.95

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC853TVR100A
(935324113557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MPC853TVR100A
(935324113557)
854231
3A991A2

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MPC853TVR100A
(935324113557)
NOTICE
2020-05-19
2020-11-19
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC853TVR100A
(935324113557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC853TVR100A
(935324113557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC853TVR100A
(935324113557)
2019-11-182019-11-19201911010DNMPC866/859/852 and MPC885/880/875/870 Discontinuance
MPC853TVR100A
(935324113557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC853T

The MPC853T is an "ethernet-only" member of the MPC866 Family. Like the MPC866, the MPC853T is a 0.18 micron version of the PowerQUICC® Family and can operate up to a maximum of 100 MHz on the MPC8xx Core with a maximum of 66 MHz external bus. The MPC853T has a 1.8 V core and has a 3.3 V I/O operation with 5 V TTL compatibilty. The MPC853T Integrated Communications Controller is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. The MPC853T is ideal for voice-enabled systems (TDM-based) and ethernet to ethernet applications such as line cards.

The MPC853T is a Power Architecture-based derivative of NXP® Semiconductors's Quad Integrated Communications Controller (PowerQUICC).. The CPU on the MPC853T is the MPC8xx core, a 32-bit microprocessor built on Power Architecture technology, incorporating memory management units (MMUs) and instruction and data caches.

More