Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PowerQUICC, 32 Bit Power Architecture, 50MHz, Communications Processor, -40 to 95C
BGA256: BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body
12NC: 935324107557
Details
Order
Parameter | Value |
---|---|
External Memory Supported | EPROM, SDRAM, SRAM |
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MPC850DSLCZQ50BU(935324107557) | No | No | e0 | REACH SVHC | 1724.05 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MPC850DSLCZQ50BU (935324107557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC850DSLCZQ50BU (935324107557) | 854231 | 3A991A2 |
Part/12NC | Discontinuance Notice |
---|---|
MPC850DSLCZQ50BU (935324107557) | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC850DSLCZQ50BU (935324107557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC850DSLCZQ50BU (935324107557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC850DSLCZQ50BU (935324107557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC850 PowerQUICC® processor offers a versatile, integrated, low-cost solution for variety of controller, networking, and communications applications.