Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
32 Bit Power Architecture, 300MHz, Integrated Host Processor, PCI, -40 to 105C
LBGA352: LBGA352, plastic, low profile ball grid array; 352 balls; 1.27 mm pitch; 35 mm x 35 mm x 1.05 mm body
12NC: 935316718557
Details
Order
12NC: 935316718699
Details
Order
Parameter | Value |
---|---|
Core Type | 603e |
Operating Frequency [Max] (MHz) | 300 |
Parameter | Value |
---|---|
External Memory Supported | EPROM, SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
KMPC8245TZU300D(935316718699) | No | No | - | REACH SVHC | 9247.0 | |
MPC8245TZU300D(935316718557) | No | No | e0 | REACH SVHC | 9247.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
KMPC8245TZU300D (935316718699) | No | 3 | 220 | - | 30 | - | |
MPC8245TZU300D (935316718557) | No | 3 | 220 | 220 | 30 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
KMPC8245TZU300D (935316718699) | 854231 | 3A991A2 | ||
MPC8245TZU300D (935316718557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Discontinuance Notice |
---|---|
MPC8245TZU300D (935316718557) | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC8245TZU300D (935316718557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC8245TZU300D (935316718557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC8245TZU300D (935316718557) | 2018-08-24 | 2018-11-21 | 201803021F01 | MPC8245 and MPC8250/8255/8260/8265 TBGA Product Family Conversion to Center Gate Mold Process |
MPC8245TZU300D (935316718557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MPC8245 Integrated Host Processor supports applications where cost, space, power consumption and performance are critical requirements.