MPC8245LVV266D Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
603e
Operating Frequency [Max] (MHz)
266
ParameterValue
External Memory Supported
EPROM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MPC8245LVV266D(935325283557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
9170.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MPC8245LVV266D
(935325283557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MPC8245LVV266D
(935325283557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MPC8245LVV266D
(935325283557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MPC8245LVV266D
(935325283557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MPC8245LVV266D
(935325283557)
2018-08-242018-11-21201803021F01MPC8245 and MPC8250/8255/8260/8265 TBGA Product Family Conversion to Center Gate Mold Process
MPC8245LVV266D
(935325283557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MPC8245

The MPC8245 Integrated Host Processor supports applications where cost, space, power consumption and performance are critical requirements.

  • Provides a high level of integration, significantly reducing system component cost
  • Simplifies board design, reduces power consumption and accelerates faster-time-to-market
  • Targets systems using PCI interfaces in networking infrastructure, telecommunications, and other embedded markets.
  • Enables control processing for routers, switches, network storage applications and image display systems