Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch core, 1MB Flash, 40MHz, -40/+125degC, Automotive Grade, PBGA 388
BGA388: BGA388, plastic ball grid array package; 388 balls; 1 mm pitch; 27 mm x 27 mm x 1.95 mm body
12NC: 935316705557
Details
Order
12NC: 935316705518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MPC565MVR56(935316705557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2406.55 | |
MPC565MVR56R2(935316705518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 2406.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MPC565MVR56 (935316705557) | No | 3 | 260 | 40 | |||
MPC565MVR56R2 (935316705518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MPC565MVR56 (935316705557) | 854231 | 3A991A2 |
MPC565MVR56R2 (935316705518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MPC565MVR56 (935316705557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MPC565MVR56R2 (935316705518) | ||||
MPC565MVR56 (935316705557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MPC565MVR56R2 (935316705518) | ||||
MPC565MVR56 (935316705557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MPC565MVR56R2 (935316705518) |
The MPC565 is a member of the MPC500 family of microprocessors that implements the Power Architecture® instruction standard architecture. The MPC565 is integrated with a floating point unit, an advanced peripheral set and 1 MB of flash memory on a single chip. This combination is ideal for high-performance automotive applications as well as other control-intensive applications.