MMZ38333B Product Information|NXP

Features


InGaP HBT Linear Amplifier, 3400-3800 MHz, 37 dB, 32 dBm.

Package


HVQFN24: HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 0.85 mm body

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MMZ38333BT1(935337471147)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
33.825

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MMZ38333BT1
(935337471147)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MMZ38333BT1
(935337471147)
854233
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MMZ38333BT1
(935337471147)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about MMZ38333B

The MMZ38333B is a 3-stage high linearity InGaP HBT broadband amplifier designed for small cells and LTE base stations. It provides high linearity for LTE air interface with an ACPR of -48 dBc at an output power greater than 22.3 dBm, covering frequencies from 3400 to 3800 MHz. It operates off a 5 V supply voltage. The amplifier is internally pre-matched with the flexibility to change external matching to suit the final application and offers state-of-the-art reliability, ruggedness, temperature stability and ESD performance.