Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
12NC: 935314517557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935314517564
Details
Order
Parameter | Value |
---|---|
Load Supply Voltage (Min) (V) | 3.5 |
Load Supply Voltage (Max) (V) | 28 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MM912I637AM2EP(935314517557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 145.3 | |
MM912I637AM2EPR2(935314517564) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 145.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MM912I637AM2EP (935314517557) | No | 3 | 260 | 40 | |||
MM912I637AM2EPR2 (935314517564) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MM912I637AM2EP (935314517557) | 854231 | 3A991A2 |
MM912I637AM2EPR2 (935314517564) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MM912I637AM2EP (935314517557) | 2025-04-19 | 2025-04-20 | 202503016DN | QUIBS (xM912xxx) and QUIBS+Z (xM9Z1xxx) Product Discontinuation Notification ATP1 with NXP ATTJ Assembly Replacement Products for QUIBS+Z |
MM912I637AM2EPR2 (935314517564) | ||||
MM912I637AM2EP (935314517557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MM912I637AM2EPR2 (935314517564) | ||||
MM912I637AM2EP (935314517557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MM912I637AM2EPR2 (935314517564) | ||||
MM912I637AM2EP (935314517557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MM912I637AM2EPR2 (935314517564) |
The NXP® MM912_637 battery sensors are integrated battery monitoring devices that allow simultaneous measurement of current and voltage for precise determination of SOC (State of Charge), SOH (State of Health), and other parameters.