MKE04Z64VQH4 Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M0+
Operating Frequency [Max] (MHz)
48
Flash (kB)
64
SRAM (kB)
8
Serial Communication
2 x I²C, 2 x SPI, 3 x UART
RTC
1
ParameterValue
Security
CRC
PWM [Number, bits]
10 x 16
ADC [Number, bits]
1 x 12
GPIO
58
Supply Voltage [Min to Max] (V)
2.7 to 5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MKE04Z64VQH4(935318266557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MKE04Z64VQH4
(935318266557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MKE04Z64VQH4
(935318266557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MKE04Z64VQH4
(935318266557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MKE04Z64VQH4
(935318266557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MKE04Z64VQH4
(935318266557)
2020-05-222020-05-23202003001IMKE02/MKE04/MKE06 Datasheet Update
MKE04Z64VQH4
(935318266557)
2019-02-212019-02-22201812013IMKE02/MKE04/MKE06 Datasheet Update and MKE06MKE04(Z64Z128)Reference Manual Update
MKE04Z64VQH4
(935318266557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about KE04

The Kinetis® KE04 MCU family delivers a next-generation solution with enhanced ESD/EMC performance for cost-sensitive, high-reliability device applications used in high electrical noise environments.

  • Offers a cost-effective 32-bit solution featuring low power and high robustness
  • Provides a pin-compatibility within the Kinetis E series portfolio, as well as pin compatibility with our 8-bit S08P family
  • Includes a powerful array of analog, communication and timing, and control peripherals with varying flash memory size and pin count