Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis K53: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128K RAM, USB, ETH, Segment LCD, 144-BGA
LBGA144: LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body
12NC: 935310881557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Kinetis K53: 100MHz Cortex-M4 Measurement MCU, 512KB Flash, 128K RAM, USB, ETH, Segment LCD, 144-BGA |
Parameter | Value |
---|---|
Number of pins | 144 |
Package Style | LBGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK53DN512ZCMD10(935310881557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 441.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK53DN512ZCMD10 (935310881557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK53DN512ZCMD10 (935310881557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK53DN512ZCMD10 (935310881557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK53DN512ZCMD10 (935310881557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® K53 100 MHz MCU family provides an analog measurement engine for medical and industrial applications.