Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Kinetis K30: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Segment LCD, 144-LQFP
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935319806557
Details
Order
12NC: 935319806528
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Kinetis K30: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Segment LCD, 144-LQFP |
Parameter | Value |
---|---|
Number of pins | 144 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MK30DN512ZVLQ10(935319806557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 | |
MK30DN512ZVLQ10R(935319806528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1319.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MK30DN512ZVLQ10 (935319806557) | No | 3 | 260 | 40 | |||
MK30DN512ZVLQ10R (935319806528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | Footprint | Capture Symbol |
---|---|---|---|---|
MK30DN512ZVLQ10 (935319806557) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
MK30DN512ZVLQ10R (935319806528) | 854231 | 3A991A2 | PDF | Cadence Allegro(dra) | PDF | Orcad Capture 16.3(olb) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MK30DN512ZVLQ10 (935319806557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MK30DN512ZVLQ10R (935319806528) | ||||
MK30DN512ZVLQ10 (935319806557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MK30DN512ZVLQ10R (935319806528) | ||||
MK30DN512ZVLQ10 (935319806557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The Kinetis® K30 100 MHz Segment LCD MCUs are built on the Arm® Cortex®-M4 core and feature advanced analog integration and serial communication. This family shares the comprehensive enablement and scalability of the Kinetis portfolio.