MK22DX128VLK5 Product Information|NXP

Features


Kinetis® K22-50 MHz, Cost Effective, Full-Speed USB Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
32
Flash (kB)
192
EEPROM (kB)
0.004
UART
4
SPI
2
I2C
2
ParameterValue
USB Controllers
1
GPIO
56
ADC (16 bit)
1
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK22DX128VLK5(935321791557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK22DX128VLK5
(935321791557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK22DX128VLK5
(935321791557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK22DX128VLK5
(935321791557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK22DX128VLK5
(935321791557)
2022-10-052023-01-03202209021F01C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME
MK22DX128VLK5
(935321791557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK22DX128VLK5
(935321791557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K22_50

The Kinetis® K22 50 MHz MCU family targets cost-sensitive applications requiring low-power, processing efficiency and mid-range memory density.

  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio