MK21DX256AVMC5 Product Information|NXP

Features


Kinetis® K21-50 MHz, Full-Speed USB, Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core

Package


LFBGA121: LFBGA121, plastic, low profile fine-pitch ball grid array; 121 bumps; 0.65 mm pitch; 8 mm x 8 mm x 1.3 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
50
SRAM (kB)
32
Flash (kB)
320
EEPROM (kB)
0.004
UART
4
SPI
2
I2C
2
ParameterValue
USB Controllers
1
GPIO
64
ADC (16 bit)
1
16-bit PWM
12
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK21DX256AVMC5(935318123557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45
MK21DX256AVMC5R(935318123518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
196.45

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK21DX256AVMC5
(935318123557)
No
3
260
40
MK21DX256AVMC5R
(935318123518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK21DX256AVMC5
(935318123557)
854231
3A991A2
MK21DX256AVMC5R
(935318123518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK21DX256AVMC5
(935318123557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK21DX256AVMC5R
(935318123518)
MK21DX256AVMC5
(935318123557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK21DX256AVMC5R
(935318123518)
MK21DX256AVMC5R
(935318123518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K21_50

  • Features hardware encryption and tamper detection
  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Maximizes board space and enhances performance with minimum-length interconnections
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis® portfolio

Please contact your local NXP representative to download the K21 Security Data sheet and Reference Manual documents (under NDA).

More