MK20FN1M0VMD12 Product Information|NXP

Features


Kinetis® K20-120 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

Package


LBGA144: LBGA144; plastic, low profile ball grid array; 144 balls; 1.0 mm pitch; 13 mm x 13 mm x 1.7 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
128
Flash (kB)
1024
UART
6
SPI
3
I2C
2
USB Controllers
2
ParameterValue
CAN
2
GPIO
100
ADC (16 bit)
4
16-bit PWM
20
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK20FN1M0VMD12(935314737557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
441.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK20FN1M0VMD12
(935314737557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK20FN1M0VMD12
(935314737557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK20FN1M0VMD12
(935314737557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK20FN1M0VMD12
(935314737557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K20_120

The Kinetis® K20 120 MHz MCU family offers advanced analog integration, serial communication, and a customizable system expansion for consumer, medical, and industrial devices.

  • Comes with a robust set of analog, communication, timing and control peripherals to address diverse requirements
  • Enables performance efficiency with low power
  • Significantly reduces bill-of-materials costs through smart on-chip integration
  • Shares comprehensive development support and scalability of the Kinetis portfolio