MCXW716CMFPAT Product Information|NXP

Features


Secure and Ultra-Low-Power MCU for Zigbee, Thread and Bluetooth LE

Package


HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, wettable flanks; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

MCXW716CMFPAR

Active

12NC: 935463813528

Details

Order

Order from distributors

MCXW716CMFPAT

Active

12NC: 935463813557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
Flash (kB)
1024
SRAM (kB)
128
Wireless Connectivity
BLE, Matter, Thread, ZigBee
Max Transmit Power (dBm)
10
ParameterValue
Serial Communication
1 x I3C, 2 x I²C, 2 x SPI, 2 x UART
FlexIO
1
CAN FD
1
Security
Core Profile, NXP's EdgeLock Secure Enclave
GPIOs
22
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXW716CMFPAR(935463813528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.1
MCXW716CMFPAT(935463813557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
90.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXW716CMFPAR
(935463813528)
No
3
260
40
MCXW716CMFPAT
(935463813557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCXW716CMFPAR
(935463813528)
854231
5A992C
G196302
MCXW716CMFPAT
(935463813557)
854231
5A992C
G196302

More about MCX-W71X

The MCX W71x family features a 96 MHz Arm® Cortex®-M33 core coupled with a multiprotocol radio subsystem supporting Matter, Thread, Zigbee and Bluetooth LE. The independent radio subsystem, with a dedicated core and memory, offloads the main CPU, preserving it for the primary application and allowing firmware updates to support future wireless standards. The MCX W71x also offers advanced security with an integrated EdgeLock® Secure Enclave Core Profile and will be supported by NXP's EdgeLock 2GO cloud services for credential sharing.

The MCX W71x family supports industrial and IoT devices as a single chip solution or by acting as a coprocessor in a hosted architecture. NXP delivers a complete software solution to allow the MCX W71x to operate seamlessly as a network or radio coprocessor with NXP's broad portfolio of MCX MCUs, i.MX RT crossover MCUs and i.MX applications processors.

Building on NXP's strong history of providing industrial edge solutions, the MCX W series offers a wide operating temperature range from -40°C to 125°C and peripherals for industrial applications, including an optional CAN interface and will be part of NXP's 15-year Product Longevity program to support long-term industrial use.

The MCX W series is supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.

Developers can get started quickly by using one of the example projects included in the MCUXpresso SDK.

More