MCIMX7U3DVK07SD Product Information|NXP

Features


i.MX 7ULP Family, Ultra-Low-Power with Graphics

Package


VFBGA361: VFBGA361, plastic, very thin fine-pitch ball grid array; 361 balls; 0.5 mm pitch; 10 mm x 10 mm x 0.8 mm body

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A7
Operating Frequency [Max] (MHz)
720
L2 Cache (Max) (KB)
256
SRAM (kB)
256
External Memory Supported
FlexBus, LPDDR2 DRAM, LPDDR3 DRAM, QSPI
ParameterValue
Video/Display features
MIPI-DSI, VIU
USB Controllers
2
Serial Communication
4 x SPI, 8 x I²C, 8 x UART
Audio Specific Modules
SAI
Junction Temperature (Min) (℃)
0
Junction Temperature (Max) (℃)
95

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCIMX7U3DVK07SD(935402105557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
280.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX7U3DVK07SD
(935402105557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX7U3DVK07SD
(935402105557)
854231
5A992C
G166192

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX7U3DVK07SD
(935402105557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX7U3DVK07SD
(935402105557)
2024-12-202024-12-21202411012Ii.MX 7ULP Errata Update to Rev 1 for Mask 1N54W and Rev 2.1 for Mask 2N54W
MCIMX7U3DVK07SD
(935402105557)
2023-06-022023-06-05202305005IiMX7ULP Errata Update to Rev 2
MCIMX7U3DVK07SD
(935402105557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX7U3DVK07SD
(935402105557)
2020-12-052020-12-06202009014Ii.MX7ULP B2 Silicon Revision

More about i.MX7ULP

The i.MX 7ULP family of processors represents NXP’s latest achievement in Ultra-Low-Power processing for use cases demanding long battery life. Targeted toward the growing market of portable devices, the i.MX 7ULP family of processors features NXP's advanced implementation of the Arm® Cortex®-A7 core, the Arm Cortex-M4 core, as well as a 3D and 2D Graphics Processing Units (GPUs). The i.MX 7ULP family provides up to 32-bit LPDDR2/LPDDR3 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth®, GPS, displays and camera sensors.

i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.

For additional information and sample availability, contact NXP Support.

More