Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA393: LFBGA393, plastic, low profile fine-pitch ball grid array; 393 balls; 0.5 mm pitch; 14 mm x 14 mm x 1.38 mm body
12NC: 935402114557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-A7 |
Operating Frequency [Max] (MHz) | 720 |
L2 Cache (Max) (KB) | 256 |
SRAM (kB) | 256 |
External Memory Supported | FlexBus, LPDDR2 DRAM, LPDDR3 DRAM, QSPI |
GPU 2D / GPU 3D | 1x shader, Vivante GC321, Vivante GCNanoUltra |
Parameter | Value |
---|---|
Video/Display features | MIPI-DSI, VIU |
USB Controllers | 2 |
Serial Communication | 4 x SPI, 8 x I²C, 8 x UART |
Audio Specific Modules | SAI |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCIMX7U5DVP07SD(935402114557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 465.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX7U5DVP07SD (935402114557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX7U5DVP07SD (935402114557) | 854231 | 5A992C | G166192 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX7U5DVP07SD (935402114557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX7U5DVP07SD (935402114557) | 2024-12-20 | 2024-12-21 | 202411012I | i.MX 7ULP Errata Update to Rev 1 for Mask 1N54W and Rev 2.1 for Mask 2N54W |
MCIMX7U5DVP07SD (935402114557) | 2023-06-02 | 2023-06-05 | 202305005I | iMX7ULP Errata Update to Rev 2 |
MCIMX7U5DVP07SD (935402114557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX7U5DVP07SD (935402114557) | 2020-12-05 | 2020-12-06 | 202009014I | i.MX7ULP B2 Silicon Revision |
The i.MX 7ULP family of processors represents NXP’s latest achievement in Ultra-Low-Power processing for use cases demanding long battery life. Targeted toward the growing market of portable devices, the i.MX 7ULP family of processors features NXP's advanced implementation of the Arm® Cortex®-A7 core, the Arm Cortex-M4 core, as well as a 3D and 2D Graphics Processing Units (GPUs). The i.MX 7ULP family provides up to 32-bit LPDDR2/LPDDR3 memory interface and a number of other interfaces for connecting peripherals, such as WLAN, Bluetooth®, GPS, displays and camera sensors.
i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.
For additional information and sample availability, contact NXP Support.