MCIMX7S3EVK08SD Product Information|NXP

Buy Options

MCIMX7S3EVK08SD

Active

12NC: 935352048557

Details

Quantity

Unit Pricing

1 - 25$15.60
26 - 99$14.40
100+$13.20

Order

$15.60 USD
In Stock:456
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1, 1
Core Type
Arm Cortex-A7, Arm Cortex-M4F
Operating Frequency [Max] (MHz)
200, 800
L2 Cache (Max) (KB)
512
SRAM (kB)
256
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, ECC, LPDDR2 DRAM, LPDDR3 DRAM, NAND FLASH, NOR FLASH, QSPI
ParameterValue
USB Controllers
2
Serial Communication
4 x I²C, 4 x SPI, 7 x UART
Audio Specific Modules
SAI
Junction Temperature (Min) (℃)
-20
Junction Temperature (Max) (℃)
105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX7S3EVK08SD(935352048557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
261.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX7S3EVK08SD
(935352048557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX7S3EVK08SD
(935352048557)
854231
5A992

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX7S3EVK08SD
(935352048557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX7S3EVK08SD
(935352048557)
2023-04-132023-04-14202303017IiMX7DS Errata update to Rev 1.2/1.1 for MaskSet 3N09P/2N09P
MCIMX7S3EVK08SD
(935352048557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX7S3EVK08SD
(935352048557)
2019-03-272019-03-28201902017Ii.MX 7Dual/Solo Data Sheet Update to Rev6
MCIMX7S3EVK08SD
(935352048557)
2018-04-142018-04-15201803016IErrata Update for i.MX7DS 3N09P Rev 1.0
MCIMX7S3EVK08SD
(935352048557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX7S3EVK08SD
(935352048557)
2017-07-302017-07-31201707032Ii.MX7D/S Datasheet Update Rev 5

More about i.MX7S

The i.MX 7Solo family of processors represents our latest achievement in high-performance processing for low-power requirements with a high degree of functional integration. These processors are targeted towards the growing market of connected devices. The i.MX 7Solo family of processors features our advanced implementation of the Arm® Cortex®-A7 core, which operates at speeds of up to 1 GHz, as well as the Arm Cortex-M4 core. The i.MX 7Solo family supports multiple memory types including 16/32-bit DDR3L/LPDDR2/LPDDR3-1066, Quad SPI memory, NAND, eMMC and NOR. Several high-speed connectivity connections include Gigabit Ethernet with AVB and USB. Both parallel and serial Display and Camera interfaces are provided.

i.MX 7 applications processors are part of NXP's EdgeVerse™ edge computing platform.