NXP Semiconductors :: Secure Connections for a Smarter World

MCIMX7S3EVK08SD

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MCIMX7S3EVK08SDLast Revision (GMT):
Saturday, 02 November 2024, 03:06:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MCIMX7S3EVK08SDSOT1839TFBGA488261.000000 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9353 520 485572024-10-30123 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3NA
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor ComponentAdhesiveAcrylatesProprietary Material-Other acrylates0.0965646.9000000.036998
Epoxy ResinsOther Epoxy resins0.0055980.4000000.002145
Epoxy ResinsProprietary Material-Other Epoxy resins0.0965646.9000000.036998
Imidazole compounds1H-Imidazole-1-propanenitrile, 2-ethyl-4-methyl-23996-25-00.0055980.4000000.002145
Inorganic Silicon compoundsSilicon dioxide7631-86-90.27989620.0000000.107240
Inorganic Silicon compoundsSilylated silica68909-20-60.62976745.0000000.241290
Organic Silicon compoundsOther organosilane compounds0.0055980.4000000.002145
Organic compoundsProprietary Material-Other Bismaleimides0.27989620.0000000.107240
Subtotal1.399482100.00000000.536200
DieInorganic Silicon compoundsSilicon7440-21-37.54320898.0000002.890118
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.1539432.0000000.058982
Subtotal7.697151100.00000002.949100
Mold CompoundEpoxy ResinsOther Non-halogenated Epoxy resins12.3072886.0000004.715436
Inorganic Silicon compoundsSilica, vitreous60676-86-0183.78883489.60000070.417178
Inorganic compoundsCarbon Black1333-86-41.0256070.5000000.392953
Phenols and Phenolic ResinsProprietary Material-Other phenolic resins7.9997373.9000003.065033
Subtotal205.121466100.000000078.590600
Organic SubstrateAcrylatesProprietary Material-Other acrylates0.7452214.3597000.285525
Barium and its compoundsBarium sulfate7727-43-70.4838462.8306000.185382
Copper and its compoundsCopper, metal7440-50-84.08641923.9064001.565678
Copper and its compoundsCupric oxide1317-38-03.50838920.5248001.344210
Cyanide compoundsPhthalocyanine Blue57455-37-50.0096410.0564000.003694
Inorganic Silicon compoundsFibrous-glass-wool65997-17-33.94423623.0746001.511202
Inorganic Silicon compoundsSilica, vitreous60676-86-00.0096410.0564000.003694
Magnesium and its compoundsTalc14807-96-60.0580830.3398000.022254
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1161500.6795000.044502
Nickel and its compoundsNickel, metal7440-02-00.0689890.4036000.026433
Organic compounds3-methoxy-3-methyl-1-butyl acetate103429-90-90.2902971.6983000.111225
Organic compoundsProprietary Material-Other organic compounds.0.0096410.0564000.003694
Phenols and Phenolic ResinsPhenol, polymer with formaldehyde9003-35-43.76285822.0135001.441708
Subtotal17.093412100.00000006.549200
Solder BallCopper and its compoundsCopper, metal7440-50-80.1480910.5005000.056740
Nickel and its compoundsNickel, metal7440-02-00.0148240.0501000.005680
Silver and its compoundsSilver, metal7440-22-40.3554471.2013000.136187
Tin and its compoundsTin, metal7440-31-529.07016598.24810011.137994
Subtotal29.588526100.000000011.336600
WireCalcium and its compoundsCalcium7440-70-20.0000020.0020000.000001
Gold and its compoundsGold, metal7440-57-50.09901199.0480000.037935
Palladium and its compoundsPalladium, metal7440-05-30.0009500.9500000.000364
Subtotal0.099963100.00000000.038300
Total261.000000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MCIMX7S3EVK08SD
Product content declaration of MCIMX7S3EVK08SD
上次修订 Last Revision (GMT):
Saturday, 02 November 2024, 03:06:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体元件
Semiconductor Component
胶粘剂
Adhesive
OOOOOO

半导体芯片
Die
OOOOOO

模塑料
Mold Compound
OOOOOO

有机基材
Organic Substrate
OOOOOO

焊锡球
Solder Ball
OOOOOO

线
Wire
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MCIMX7S3EVK08SDLast Revision (GMT):
Saturday, 02 November 2024, 03:06:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor ComponentNot AvailableNot AvailableNot AvailableNot Available
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.