MC908LJ24CFUE Product Information|NXP

Buy Options

MC908LJ24CFUE

NRND

12NC: 935309418557

Details

Order

Order from distributors

MC908LJ24CFUER

NRND

12NC: 935309418528

Details

Order

Order from distributors

Operating Features

ParameterValue
Package Style
QFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908LJ24CFUE(935309418557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6
MC908LJ24CFUER(935309418528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC908LJ24CFUE
(935309418557)
No
3
260
40
MC908LJ24CFUER
(935309418528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908LJ24CFUE
(935309418557)
854231
EAR99
MC908LJ24CFUER
(935309418528)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908LJ24CFUE
(935309418557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC908LJ24CFUER
(935309418528)
MC908LJ24CFUE
(935309418557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC908LJ24CFUER
(935309418528)

More about HC08LJ-LK

The HC08LJ and HC08LK Families are members of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is based on the customer-specific integrated circuit (CSIC) design strategy. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and packages.