MC908KX2MDWE Product Information|NXP

Buy Options

MC908KX2MDWE

End of Life

12NC: 935309455574

Details

Order

Operating Features

ParameterValue
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC908KX2MDWE(935309455574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
424.2
MC908KX2MDWER(935309455518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
424.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC908KX2MDWE
(935309455574)
No
3
260
40
MC908KX2MDWER
(935309455518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC908KX2MDWE
(935309455574)
854231
EAR99
MC908KX2MDWER
(935309455518)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC908KX2MDWE
(935309455574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC908KX2MDWER
(935309455518)
MC908KX2MDWE
(935309455574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC908KX2MDWER
(935309455518)
MC908KX2MDWE
(935309455574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC908KX2MDWER
(935309455518)

More about HC08K

The HC08K Family is a member of the low-cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is based on the customer-specified integrated circuit (CSIC) design strategy. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and are available with a variety of modules, memory sizes and types, and package types. p>