MC68HC16Z1CEH16 Product Information|NXP

Buy Options

MC68HC16Z1CEH16

NRND

12NC: 935313441557

Details

Order

Order from distributors

Operating Features

ParameterValue
Package Style
QFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68HC16Z1CEH16(935313441557)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e3
REACH SVHC
4724.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68HC16Z1CEH16
(935313441557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68HC16Z1CEH16
(935313441557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68HC16Z1CEH16
(935313441557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68HC16Z1CEH16
(935313441557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC68HC16Z1CEH16
(935313441557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about 68HC16Z1

The 68HC16Z1 is a high-speed 16 bit control unit that combines high-performance data manipulation capabilities with powerful peripheral subsystems and is upwardly code compatible with the 68HC11 Family of microcontrollers. This MCU is built up from standard modules that interface through a common intermodule bus (IMB).

The 68HC16Z1 incorporates a true 16 bit central processing unit (CPU), a system integration module (SIM), an 8/10 bit analog-digital converter (ADC), a queued serial module (QSM), a general purpose timer (GPT) and a 1 Kbyte static standby RAM.