Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HQFN24: HQFN24, plastic, thermal enhanced quad flatpack; no leads; 24 terminals; 0.9 mm pitch; 12 mm x 12 mm x 2.1 mm body
12NC: 934070473557
Details
Order
12NC: 934070473528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC35XS3400DHFK(934070473557) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 928.15 | |
MC35XS3400DHFKR2(934070473528) | No | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 928.15 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
MC35XS3400DHFK (934070473557) | No | 3 | 260 | 260 | 40 | 40 | |
MC35XS3400DHFKR2 (934070473528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC35XS3400DHFK (934070473557) | 854239 |
MC35XS3400DHFKR2 (934070473528) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC35XS3400DHFK (934070473557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC35XS3400DHFKR2 (934070473528) | ||||
MC35XS3400DHFK (934070473557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC35XS3400DHFKR2 (934070473528) | ||||
MC35XS3400DHFK (934070473557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC35XS3400DHFKR2 (934070473528) |
The NXP 12XS3 eXtreme Switch Generation 3 12 V devices are SPI-controlled smart high side switches providing diagnostics for the switch, light source and wiring harness, as well as comprehensive fault management and control of the loads without complex software.