MC33XS2410EL Product Information|NXP

Features


High Side Switch, 24V, 100mOhm, SPI & integrated A/D, TSSOP28, Rail

Package


HTSSOP28: HTSSOP28, plastic, thermal enhanced thin shrink small outline package; 28 terminals; 0.65 mm pitch; 4.4 mm x 9.7 mm x 1 mm body

Buy Options

MC33XS2410EL

Active

12NC: 934071255574

Details

MC33XS2410ELR2

Active

12NC: 934071255538

Details

Operating Features

ParameterValue
Device Function
high side switch
Load Current (IL) [TYP] (A)
5
Load Current (IL) [MAX] (A)
6
Number of Channels
4
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
100
Load Supply Voltage (Min) (V)
3
ParameterValue
Load Supply Voltage (Max) (V)
60
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
SPI [bits]
16
Interface and Input Control
Direct from input, SPI
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33XS2410EL(934071255574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.1
MC33XS2410ELR2(934071255538)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
81.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33XS2410EL
(934071255574)
No
3
260
40
MC33XS2410ELR2
(934071255538)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33XS2410EL
(934071255574)
854239
EAR99
MC33XS2410ELR2
(934071255538)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33XS2410EL
(934071255574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33XS2410EL
(934071255574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about XS2410

The MC33XS2410 is a four channel self-protected high-side switch. Featuring advanced digital monitoring and control function, the device is operational from 3.0 V to 60 V. As a result of high-level integration, the embedded 12-bit analog-to-digital converter enables a drastically simplified hardware design and MCU software control.

This product has been qualified to the appropriate automotive electronics council (AEC) standard Q100 and is suitable for use in automotive applications.

The device is controlled by SPI port for configuration, monitoring and diagnostics of the outputs. Whenever communication with the MCU is lost, the device enters a safe operation mode, but remains operational, controllable and protected.

More