SOT1172-4: HTSSOP28 | NXP Semiconductors

SOT1172-4: HTSSOP28


Overview

HTSSOP28, plastic, thermal enhanced thin shrink small outline package; 28 terminals; 0.65 mm pitch; 4.4 mm x 9.7 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP28 surface mount double HTSSOP 4.4 x 9.7 x 1 28 plastic
Manufacture Code Reference Codes Issue Date
98ASA00862D TS-PDSO-G28(JEDEC 2017-06-11
Part Description Quick access
High Side Switch, 24V, 100mOhm, SPI & integrated A/D, TSSOP28, Rail