MC33981BHFK Product Information|NXP

Buy Options

MC33981BHFK

End of Life

12NC: 934070648557

Details

Order

MC33981BHFKR2

End of Life

12NC: 934070648528

Details

Order

Operating Features

ParameterValue
Device Function
high side switch
Load Current (IL) [TYP] (A)
40
Load Current (IL) [MAX] (A)
75
Number of Channels
1
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON))
4
Load Supply Voltage (Min) (V)
0
ParameterValue
Load Supply Voltage (Max) (V)
27
Supply Voltage [max] (V)
27
Supply Voltage [min] (V)
4.5
Interface and Input Control
Direct from input
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33981BHFK(934070648557)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
994.5
MC33981BHFKR2(934070648528)
No
Yes
Certificate Of Analysis (CoA)
Yes
H
e4
REACH SVHC
994.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC33981BHFK
(934070648557)
No
3
260
260
40
40
MC33981BHFKR2
(934070648528)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33981BHFK
(934070648557)
854239
EAR99
MC33981BHFKR2
(934070648528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC33981BHFK
(934070648557)
NOTICE
2022-08-01
2023-12-01
MC33981ADHFK
(934072502557)
MC33981BHFKR2
(934070648528)
NOTICE
2022-08-01
2023-12-01
MC33981ADHFKR2
(934072502528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33981BHFK
(934070648557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33981BHFKR2
(934070648528)
MC33981BHFK
(934070648557)
2022-08-262022-08-27202009030DNU01NXP Semiconductors Oak Hill Fab Scale Down: Product Discontinuation Notification - Select Analog Products Update Aug2022
MC33981BHFKR2
(934070648528)
MC33981BHFK
(934070648557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33981BHFKR2
(934070648528)
MC33981BHFK
(934070648557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33981BHFKR2
(934070648528)

More about MC12XS2

The NXP 12XS2 eXtreme switch family consists of very low RDSON devices in single or dual high side configuration to replace electromechanical relays or discrete devices in power management applications and DC motor control.

  • Designed for harsh environments and includes self-recovery features
  • Suitable for loads with high inrush current, as well as motors and all types of resistive and inductive loads
  • Programming, control and diagnostics are implemented via the serial peripheral interface
  • A dedicated parallel input is available for alternate and pulse-width modulation control of the output
  • Packaged in a power enhanced 16-lead PQFN, 12x12 mm package
More