Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Engine Control IC, Two Cylinder, Electronic fuel injection (EFI), VRS, SPI, QFP 48
HLQFP48: HLQFP48, plastic, thermal enhanced low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body
12NC: 935311297557
Details
12NC: 935311297528
Details
Parameter | Value |
---|---|
Number of Channels | 1, 1, 2 |
Protection | overcurrent, overvoltage, short-circuit, undervoltage |
Drain-to-Source On Resistance (Typ) (mOhm) (RDS(ON)) | 400, 1500, 20000 |
Load Supply Voltage (Min) (V) | 4.5 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 36 |
Supply Voltage [min] (V) | 6 |
Supply Voltage [max] (V) | 18 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33814AE(935311297557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 184.8 | |
MC33814AER2(935311297528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 184.8 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33814AE (935311297557) | No | 3 | 260 | 40 | |||
MC33814AER2 (935311297528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33814AE (935311297557) | 854239 | EAR99 |
MC33814AER2 (935311297528) | 854239 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33814AE (935311297557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33814AER2 (935311297528) | ||||
MC33814AE (935311297557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33814AER2 (935311297528) | ||||
MC33814AE (935311297557) | 2019-12-21 | 2019-12-22 | 201912008I | MC33813 Rev 12.0 and MC33814 Rev 13.0 Data Sheet Updates |
MC33814AER2 (935311297528) | ||||
MC33814AE (935311297557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC33814AER2 (935311297528) |
The NXP 33814 is an engine control analog power IC delivering a cost-optimized solution for managing one and two-cylinder engines.