Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP32: HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.33 mm body
12NC: 935315844574
Details
12NC: 935315844518
Details
Parameter | Value |
---|---|
Device Function | low side switch, powertrain control, pre-driver |
Load Current (IL) [TYP] (A) | 0.3 |
Number of Channels | 0 |
Load Supply Voltage (Min) (V) | 4.9 |
Parameter | Value |
---|---|
Load Supply Voltage (Max) (V) | 36 |
Supply Voltage [max] (V) | 36 |
Supply Voltage [min] (V) | 4.9 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC33812EK(935315844574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 | |
MC33812EKR2(935315844518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC33812EK (935315844574) | No | 3 | 260 | 40 | |||
MC33812EKR2 (935315844518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC33812EK (935315844574) | 854239 | 3A991A2 |
MC33812EKR2 (935315844518) | 854239 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC33812EK (935315844574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC33812EKR2 (935315844518) | ||||
MC33812EK (935315844574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC33812EKR2 (935315844518) | ||||
MC33812EKR2 (935315844518) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The NXP® MC33812 is an engine control analog power IC intended for motorcycle and other single/dual cylinder small engine control applications.