Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Layerscape 64-bit Arm Cortex-A72, 16-core, 2.0GHz, Indoor spec, Security enabled, 23x23 pkg
FBGA1150: FBGA1150, fine pitch ball grid array package,1150 terminals, 0.65 mm pitch, 23 mm x 23 mm x 2.07 mm body
12NC: 935404326557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 2 |
Family | LX2162 family |
Development Tools | LX2160A-RDB-B |
Qualification tier | 5-year Indoor |
Core Type | Arm Cortex-A72 |
Core: Number of cores (SPEC) | 16 |
Operating Frequency [Max] (MHz) | 2000 |
Typical Power | 23.9 |
Cache (KB) | 32, 48 |
L1 Cache (KB) | 32, 48 |
L2 Cache (Max) (KB) | 8192 |
SRAM (kB) | 256 |
External Memory Supported | FlexSPI, L2 CACHE, SDRAM DDR4 RDIMM, SDRAM DDR4 UDIMM |
DRAM frequency (max)(MHz) | 2900 |
SPI | 3 |
QSPI | 2 |
Parameter | Value |
---|---|
UART | 4 |
I2C | 8 |
USB Controllers | 1 |
CAN | 2 |
Ethernet Ports | 12 |
Ethernet Type | 10G, 10G, 1G, 1G, 50 Gbit/s, 50 Gbit/s |
PCIe | 3 |
PCIe version | PCIe 3.0 |
SATA | 4 x SATA 3.0 |
Encryption | Y |
Watchdog timer | Y |
Timers | 2 |
Debug & Trace | JTAG |
Ambient Operating Temperature (Min to Max) (℃) | 5 to 105 |
Junction Temperature (Min to Max) (℃) | 5 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LX2162RE82029B(935404326557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3890.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
LX2162RE82029B (935404326557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LX2162RE82029B (935404326557) | 854231 | 5A002A1 | G184462 |
The LX2162A (also known as “LX2-Lite”) processor squeezes the processing capability of the popular LX2160A device into a package that is nearly one quarter the size. It combines the low power of the 16nm FinFET process technology and sixteen Arm® Cortex®-A72 cores with data path acceleration optimized for L2/3 packet processing, security offload and robust traffic management and quality of service.
This advanced processor is suitable for small boards such as network interface cards, COM Express Type 7 modules, OCP3 mezzanine cards and custom daughter cards. It retains LX2160A’s 16 Cortex-A72 cores, 50 Gbit/s security engine and 88 Gbit/s data compression engine. It has 12 SerDes lanes at up to 25 Gbit/s, which can support four 25 Gbit Ethernet and x8 PCIe Gen3 simultaneously, among many other combinations.
For Edge Computing, this processor offers outstanding computing performance with a powerful packet offload and Ethernet controllers. In one device you can have high-end, high-speed communications, with low-speed peripherals such as sensors and the computing power to process and act upon all received information.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.