LX2082RE82029B Product Information|NXP

Buy Options

LX2082RE82029B

Active

12NC: 935404321557

Details

Order

Order from distributors

Operating Features

ParameterValue
Silicon Rev
Rev 2
Family
LX2162 family
Development Tools
LX2160A-RDB-B
Qualification tier
5-year Indoor
Core Type
Arm Cortex-A72
Core: Number of cores (SPEC)
8
Operating Frequency [Max] (MHz)
2000
Typical Power
20.1
Cache (KB)
32, 48
L1 Cache (KB)
32, 48
L2 Cache (Max) (KB)
8192
SRAM (kB)
256
External Memory Supported
FlexSPI, L2 CACHE, SDRAM DDR4 RDIMM, SDRAM DDR4 UDIMM
DRAM frequency (max)(MHz)
2900
SPI
3
QSPI
2
ParameterValue
UART
4
I2C
8
USB Controllers
1
CAN
2
Ethernet Ports
12
Ethernet Type
10G, 10G, 1G, 1G, 25 Gbit/s, 25 Gbit/s, 50 Gbit/s, 50 Gbit/s
PCIe
3
PCIe version
PCIe 3.0
SATA
4 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
2
Debug & Trace
JTAG
Ambient Operating Temperature (Min to Max) (℃)
5 to 105
Junction Temperature (Min to Max) (℃)
5 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LX2082RE82029B(935404321557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
3890.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LX2082RE82029B
(935404321557)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LX2082RE82029B
(935404321557)
854231
5A002A1
G184462

More about LX2162A

The LX2162A (also known as “LX2-Lite”) processor squeezes the processing capability of the popular LX2160A device into a package that is nearly one quarter the size. It combines the low power of the 16nm FinFET process technology and sixteen Arm® Cortex®-A72 cores with data path acceleration optimized for L2/3 packet processing, security offload and robust traffic management and quality of service.

This advanced processor is suitable for small boards such as network interface cards, COM Express Type 7 modules, OCP3 mezzanine cards and custom daughter cards. It retains LX2160A’s 16 Cortex-A72 cores, 50 Gbit/s security engine and 88 Gbit/s data compression engine. It has 12 SerDes lanes at up to 25 Gbit/s, which can support four 25 Gbit Ethernet and x8 PCIe Gen3 simultaneously, among many other combinations.

For Edge Computing, this processor offers outstanding computing performance with a powerful packet offload and Ethernet controllers. In one device you can have high-end, high-speed communications, with low-speed peripherals such as sensors and the computing power to process and act upon all received information.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More