Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA448: FBGA448, fine-pitch ball grid array package, 448 terminals, 0.75 mm pitch, 17 mm x 17 mm x 2.46 mm body
12NC: 935389485557
Details
Order
Parameter | Value |
---|---|
Silicon Rev | Rev 1 |
Family | QorIQ LS1028A |
Development Tools | LS1028A-RDB |
Qualification tier | Industrial |
Core Type | Arm Cortex-A72 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 800 |
Typical Power | 4.1 |
Cache (KB) | 32, 48 |
L1 Cache (KB) | 32, 48 |
L2 Cache (Max) (KB) | 1024 |
SRAM (kB) | 256 |
External Memory Supported | DDR3L SDRAM, DDR4 SDRAM |
DRAM frequency (max)(MHz) | 1300 |
GPU 2D / GPU 3D | Vivante GC7000UL (100Mtri/s) |
Serial Audio Interface (SAI) | 6 |
Parameter | Value |
---|---|
I2S | 6 |
SPI | 3 |
QSPI | 2 |
UART | 8 |
I2C | 8 |
USB Controllers | 2 |
CAN | 2 |
Ethernet Ports | 6 |
Ethernet Type | 1G, 2.5G |
PCIe | 2 |
SATA | 1 x SATA 3.0 |
Encryption | Y |
Watchdog timer | Y |
Timers | 8 |
Debug & Trace | JTAG |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LS1018AXE7HNA(935389485557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1103.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
LS1018AXE7HNA (935389485557) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
LS1018AXE7HNA (935389485557) | 854231 | 5A002A1 | G175850 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LS1018AXE7HNA (935389485557) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
The Layerscape LS1028A processors for industrial and automotive applications integrates the high-performance Arm® Cortex®-A72 processor, Ethernet switching with TSN, Ethernet controller and Trust Architecture with Security Engine to support converged IT and OT networks.
Two powerful 64-bit Arm A72 cores support real-time processing for industrial control and virtual machines for edge computing in the IoT. The integrated 3D GPU with support for 4K display and LCD controller enable Human-Machine Interface (HMI) systems with next-generation interfaces. Integrated Trust Architecture with cryptographic offload provides a trusted platform with encrypted communications for secure applications and services.
Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.