LS1017ASN7HNA Product Information|NXP

Buy Options

Operating Features

ParameterValue
Silicon Rev
Rev 1
Family
QorIQ LS1028A
Development Tools
LS1028A-RDB
Qualification tier
Industrial
Core Type
Arm Cortex-A72
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
800
Typical Power
3.9
Cache (KB)
32, 48
L1 Cache (KB)
32, 48
L2 Cache (Max) (KB)
1024
SRAM (kB)
256
External Memory Supported
DDR3L SDRAM, DDR4 SDRAM
DRAM frequency (max)(MHz)
1300
Serial Audio Interface (SAI)
6
I2S
6
ParameterValue
SPI
3
QSPI
2
UART
8
I2C
8
USB Controllers
2
CAN
2
Ethernet Ports
6
Ethernet Type
1G, 2.5G
PCIe
2
SATA
1 x SATA 3.0
Encryption
N
Watchdog timer
Y
Timers
8
Debug & Trace
JTAG
Junction Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LS1017ASN7HNA(935389468557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1103.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
LS1017ASN7HNA
(935389468557)
No
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LS1017ASN7HNA
(935389468557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1017ASN7HNA
(935389468557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products

More about LS1028A

The Layerscape LS1028A processors for industrial and automotive applications integrates the high-performance Arm® Cortex®-A72 processor, Ethernet switching with TSN, Ethernet controller and Trust Architecture with Security Engine to support converged IT and OT networks.

Two powerful 64-bit Arm A72 cores support real-time processing for industrial control and virtual machines for edge computing in the IoT. The integrated 3D GPU with support for 4K display and LCD controller enable Human-Machine Interface (HMI) systems with next-generation interfaces. Integrated Trust Architecture with cryptographic offload provides a trusted platform with encrypted communications for secure applications and services.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.

More