LS1012ASN7HKA Product Information|NXP

Features


Layerscape 64-bit Arm Cortex-A53, Single-core, 800MHz, 0 to 105C, Security disabled

Package


VFLGA211: VFLGA211, plastic, very thin fine-pitch land grid array package; 211 balls; 0.5 mm pitch; 9.6 mm x 9.6 mm x 0.805 mm body

Buy Options

LS1012ASN7HKA

End of Life

12NC: 935318754557

Details

Order

Operating Features

ParameterValue
Silicon Rev
Rev 1
Family
QorIQ LS1012A
Qualification tier
Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LS1012ASN7HKA(935318754557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
164.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1012ASN7HKA
(935318754557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LS1012ASN7HKA
(935318754557)
854231
3A991A1

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1012ASN7HKA
(935318754557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1012ASN7HKA
(935318754557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1012A

The LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications, integrates a single Arm® Cortex®-A53 core running up to 1GHz with a hardware packet forwarding engine and high-speed interfaces to deliver line-rate networking performance in an ultra-small size envelope at 1W typical power dissipation. The LS1012A incorporates the same Trust Architecture and software compatibility of higher-tier LS family devices, enabling scalable, secure applications that leverage a common 64-bit software platform.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.