SOT1868-1: VFLGA211 | NXP Semiconductors

SOT1868-1: VFLGA211


Overview

VFLGA211, plastic, very thin fine-pitch land grid array package; 211 balls; 0.5 mm pitch; 9.6 mm x 9.6 mm x 0.805 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFLGA211 surface mount bottom VFLGA 9.6 x 9.6 x 0.805 211 plastic
Manufacture Code Reference Codes Issue Date
98ASA00988D 2018-12-06
Part Description Quick access
Layerscape 64-bit Arm Cortex-A53, Single-core, 600MHz, 0 to 105C, Security disabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 800MHz, 0 to 105C, Security disabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 800MHz, 0 to 105C, Security enabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 600MHz, -40 to 105C, Security enabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 600MHz, 0 to 105C, Security enabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 800MHz, -40 to 105C, Security enabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 800MHz, -40 to 105C, Security disabled
Layerscape 64-bit Arm Cortex-A53, Single-core, 600MHz, -40 to 105C, Security disabled