LS1012ASE7EKB Product Information|NXP

Buy Options

Operating Features

ParameterValue
Silicon Rev
Rev 2
Family
QorIQ LS1012A
Development Tools
LS1012A-RDB
Qualification tier
Industrial
Core Type
Arm Cortex-A53
Core: Number of cores (SPEC)
1
Operating Frequency [Max] (MHz)
600
Typical Power
1.14
Cache (KB)
32
L1 Cache (KB)
32
L2 Cache (Max) (KB)
256
SRAM (kB)
128
External Memory Supported
DDR3L SDRAM
DRAM frequency (max)(MHz)
1000
Serial Audio Interface (SAI)
5
ParameterValue
I2S
5
SPI
1
QSPI
1
UART
2
I2C
2
USB Controllers
2
Ethernet Ports
2
Ethernet Type
100M, 10M, 1G, 2.5G
PCIe
1
SATA
1 x SATA 3.0
Encryption
Y
Watchdog timer
Y
Timers
2
Debug & Trace
JTAG
Junction Temperature (Min to Max) (℃)
0 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LS1012ASE7EKB(935352627557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
164.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
LS1012ASE7EKB
(935352627557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
LS1012ASE7EKB
(935352627557)
854231
5A002A1
G163536

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LS1012ASE7EKB
(935352627557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
LS1012ASE7EKB
(935352627557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LS1012A

The LS1012A processor, optimized for battery-backed or USB-powered, space-constrained networking and IoT applications, integrates a single Arm® Cortex®-A53 core running up to 1GHz with a hardware packet forwarding engine and high-speed interfaces to deliver line-rate networking performance in an ultra-small size envelope at 1W typical power dissipation. The LS1012A incorporates the same Trust Architecture and software compatibility of higher-tier LS family devices, enabling scalable, secure applications that leverage a common 64-bit software platform.

Layerscape processors are part of NXP's EdgeVerse™ edge computing platform.