Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN32: HVQFN32, plastic thermal enhanced very thin quad flat package; no leads; 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
12NC: 935336507551
Details
Order
12NC: 935336507557
Details
Quantity
Unit Pricing
1 - 25 | $1.33 |
26 - 99 | $1.22 |
100+ | $1.12 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935336507518
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 30 |
Flash (kB) | 64 |
RAM (kB) | 16 |
Serial Communication | 2 x SPI, 4 x I²C, 5 x UART |
ADC sample rate | 1.2 Msps |
ADC (Channels) | 12 |
Parameter | Value |
---|---|
ADC (bits) | 12 |
Timers | 1 |
SCTimer | 1 |
GPIO | 29 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
PWM | 6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC845M301JHI33E(935336507551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 71.85464017 | |
LPC845M301JHI33K(935336507557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 71.85464017 | |
LPC845M301JHI33Y(935336507518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 71.85464017 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC845M301JHI33E (935336507551) | No | 3 | 3 | 240 | 260 |
LPC845M301JHI33K (935336507557) | No | 3 | 3 | 240 | 260 |
LPC845M301JHI33Y (935336507518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC845M301JHI33E (935336507551) | 854231 | 3A991A2 |
LPC845M301JHI33K (935336507557) | 854231 | 3A991A2 |
LPC845M301JHI33Y (935336507518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
LPC845M301JHI33E (935336507551) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
LPC845M301JHI33K (935336507557) | ||||
LPC845M301JHI33Y (935336507518) |
Based on the Arm® Cortex®-M0+ core, LPC84x is a low-cost, 32-bit MCU family operating at frequencies of up to 30 MHz. The LPC84x MCU family supports up to 64 KB of flash memory and 16 KB of SRAM.
This family features exceptional power efficiency in the low-current mode using the FRO as the clock source. The peripheral complement of the LPC84x MCU family includes a CRC engine, four I2C-bus interfaces, up to five UARTs, up to two SPI interfaces, capacitive touch interface (enablement coming in Q3), one multi-rate timer, self-wake-up timer, SCTimer/PWM, one general purpose 32-bit counter/timer, a DMA, one 12-bit ADC, two 10-bit DACs, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine, and up to 54 general-purpose I/O pins.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.